223-4352: Desgarrador de metal de lámina
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    223-4352: Pneumatic Hammer Chisel

    Número de pieza: 223-4352
    Marca: Cat
    Obteniendo precio...

    Cat® Pneumatic Hammer Chisel (Sheet Metal Ripper)

    Description:
    Cat pneumatic hammer chisel attaches to Cat pneumatic hammer using the quick-connect chuck for specific applications. Cat sheet metal ripper chisel is used for sheet metal cutting and ripping.

    Attributes:
    • Ripper head chisel
    • Tungsten carbide steel

    Application:
    Cat sheet metal ripper chisel is used for sheet metal cutting and ripping.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho total (pulg): 5/8
    • Descripción del material: Tungsten carbide steel
    • Diámetro del vástago (pulg): 0.401
    • Longitud (pulg): 5
    • Longitud total (pulg): 5
    • Tipo de cabeza: Ripper
    En este momento, no tenemos la información del modelo del equipo para esta pieza.