223-4353: Formones planos
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    223-4353: Pneumatic Hammer Flat Chisel

    Número de pieza: 223-4353
    Marca: Cat
    Obteniendo precio...

    Cat® Pneumatic Hammer Flat Chisel

    Description:
    Cat pneumatic hammer flat chisel attaches to Cat pneumatic hammer using the quick-connect chuck for specific applications. Cat flat chisel is used for normal chisel cutting applications.

    Attributes:
    • Flat chisel
    • Tungsten carbide steel

    Application:
    Cat flat chisel is used for normal chisel cutting applications.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho total (pulg): 0.75
    • Descripción del material: Tungsten carbide steel
    • Diámetro del vástago (pulg): 0.401
    • Longitud (pulg): 7
    • Longitud total (pulg): 7
    • Tipo de cabeza: Flat
    En este momento, no tenemos la información del modelo del equipo para esta pieza.