223-4354: Cortador de panel
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    223-4354: Panel Cutter

    Número de pieza: 223-4354
    Marca: Cat
    Obteniendo precio...

    Cat® Pneumatic Hammer Panel Cutter (Double Bladed)

    Description:
    Cat pneumatic hammer panel cutter attaches to Cat pneumatic hammer using the quick-connect chuck for specific applications. Cat double bladed panel cutter is used for panel cutting and sheet metal cutting.

    Attributes:
    • Double bladed
    • Tungsten carbide steel

    Application:
    Cat double bladed panel cutter is used for panel cutting and sheet metal cutting.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho total (pulg): 0.75
    • Descripción del material: Tungsten carbide steel
    • Diámetro del vástago (pulg): 0.401
    • Longitud (pulg): 6
    • Longitud total (pulg): 6
    • Se utiliza con pulg: Deslizamiento de bujes, manguitos de cilindro, etc.
    • Tipo de cabeza: Double Bladed
    En este momento, no tenemos la información del modelo del equipo para esta pieza.