223-4355: Formones de ranura
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    223-4355: Slitting Chisel

    Número de pieza: 223-4355
    Marca: Cat
    Obteniendo precio...

    Cat® Pneumatic Hammer Slitting Chisel

    Description:
    Cat pneumatic hammer slitting chisel attaches to Cat pneumatic hammer using the quick-connect chuck for specific applications. Cat slitting chisel is used for cutting exhaust, tail pipes and other surfaces.

    Attributes:
    • Slitting chisel
    • Tungsten carbide steel

    Application:
    Cat slitting chisel is used for cutting exhaust, tail pipes and other surfaces.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho total (pulg): 1
    • Descripción del material: Tungsten carbide steel
    • Diámetro del vástago (pulg): 0.401
    • Longitud (pulg): 6 7/8
    • Longitud total (pulg): 6.875
    • Se utiliza con pulg: corta tubos de escape y traseros.
    • Tipo de cabeza: Slitting
    cold planer
    PM310, PM825, PM313, PM820, PM312, PM822, PM620, PM622

    cold planers
    PM620, PM622, PM822, PM825, PM820, PM310, PM822LRC, PM820LRC, PM825LRC, PM310-02 PM620LRC, PM313-02 PM312-02