384-6821: Llave dinamométrica digital
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    384-6821: Digital Torque Wrench

    Número de pieza: 384-6821
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Digital Torque Wrench (3/8 in Drive)

    Description:
    Cat torque wrench is designed to apply precisely specific torque on nut, bolt or screw using various measuring systems and torque application methods.

    Attributes:
    • Digital 3/8 inch drive torque wrench with 15-degree flex ratchet head
    • Provides torque angle
    • Display shows torque in real time
    • Torque works in both clockwise and counter-clock wise direction
    • Push button socket release

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Acero
    • Longitud (pulg): 17
    • Longitud total (pulg): 17
    • Mando (pulg): 4-Mar
    • Precisión: 2% (CW) y 3 % (CCW)
    • Rango de par (pie-lb): De 5 a 100
    • Tipo de cabeza: trinquete flexible
    En este momento, no tenemos la información del modelo del equipo para esta pieza.