214-7323: Llave ajustable
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    214-7323: Adjustable Wrench

    Número de pieza: 214-7323
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Wrench (10 in) (Adjustable)

    Description:
    Cat adjustable wrench can be used on different sizes of fastener head with the help of adjustable jaw width.

    Attributes:
    • Steel adjustable wrench
    • Black industrial finish
    • 1-1/8 inch (28.6 mm) jaw capacity

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Abertura de la mandíbula (pulg): 1/1/2008
    • Acabado: Acabado industrial negro
    • Apertura de la mandíbula (pulg): 1,13
    • Color estándar: Negro
    • Descripción del material: Acero
    • Longitud (pulg): 10,0
    • Longitud total (pulg): 10
    wheel-type loader
    910K 914K

    excavator
    320E LRR 336F 321D LCR 336E LH 320 352F 336 GC 349F L 321C 330F 329E 349F 320E 349E 336F XE 336F L XE 390F L 320E RR 320 GC 336E 349F LXE 349E L 316E L 320E L 349 374F 329E L 390F 336F L 316F L 374D L 336E LNH 326F L 323 336E H 352 324E L 324E 336E L 336 390D