214-7330: Llave ajustable
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    214-7330: Adjustable Wrench

    Número de pieza: 214-7330
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Wrench (12 in) (Adjustable)

    Description:
    Cat adjustable wrench can be used on different sizes of fastener head with the help of adjustable jaw width.

    Attributes:
    • Steel adjustable wrench
    • Black industrial finish
    • 1-5/16 inch (28.6 mm) jaw capacity

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Abertura de la mandíbula (pulg): 1/5/2016
    • Acabado: Acabado industrial negro
    • Apertura de la mandíbula (pulg): 1,31
    • Color estándar: Negro
    • Descripción del material: Acero
    • Longitud (pulg): 12,0
    • Longitud total (pulg): 12
    • Tamaño (pulg): 12,00, apertura de la mandíbula de 1 5/16
    motor grader
    120M

    wheel tractor-scraper
    613C II