123-9624: RESORTE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    123-9624: Spring

    Número de pieza: 123-9624
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Spring (Compression)

    Description:
    Cat spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat.

    Attributes:
    • Spring Type: Compression
    • Material: Steel
    • Free Length: 64.7 mm (2.55 in)
    • Outside Diameter: 19.5 mm (0.77 in)
    • Wire Diameter: 3.06 mm (0.12 in)
    • Performance-based
    • Springs meet or exceed current standards and material grades.

    Application:
    Machine and workshop applications. Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Steel
    • Diámetro exterior (pulg): 0.77
    • Longitud (pulg): 2.55
    • Tipo de resorte: Compression
    cold planer
    PM825 PM620 PM822 PM622 PM820

    wheel-type loader
    950M Z 966H 950 GC 980M 966M 962M 972M 982M 962H 986K 950L 972M XE 966M XE 950H 962M Z 962 972H 962L 950M 980L 972L 966L 986H

    generator
    WEG

    off-highway truck
    793D

    wheel dozer
    854K

    expanded mining products
    6015B

    track-type tractor
    D6R II 56H 7A D9T D7R D6R D7R II D8T 7U 57H D7R XR D7E D6H XR D6T 6A D9R 7S D6R III D7H D10T2 6SU 6S D7R LGP 6 D6H D6R XL D6H XL D6R STD 7SU 7 D7E LGP

    load, haul, dump
    R1700K