125-1393: RESORTE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    125-1393: Spring

    Número de pieza: 125-1393
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Spring (Compression)

    Description:
    Cat spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat.

    Attributes:
    • Spring Type: Compression
    • Material: Steel
    • Free Length: 40.25 mm (1.58 in)
    • Outside Diameter: 7.94 mm (0.31 in)
    • Wire Diameter: 1.58 mm (0.06 in)
    • Performance-based
    • Springs meet or exceed current standards and material grades.

    Application:
    Machine and workshop applications. Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Steel
    • Diámetro exterior (pulg): 0.31
    • Longitud (pulg): 1.58
    • Tipo de resorte: Compression
    motor grader
    140H 140K 2 160H 16H 140H ES 14H NA 160K 120 135H 16H NA 120H ES 120K 12H 143H 140K 12H ES 163H NA 140 120H NA 120H 140H NA 140 GC 24H 12H NA 120K 2 160H NA 160H ES 12K 120L 135H NA 163H 14H

    wheel-type loader
    972M XE 982M 980M 950M 986K 950L 986H 972H 972M 966M XE 950H 966L 950M Z 972L 962 962M 966H 966M 962H 950 GC 962M Z 980L 962L

    wheel dozer
    854K

    track-type tractor
    D7E D7R II D6R III D6H XL D7R LGP 7U D9R D7R XR D7R D6R II D9T D6R XL D8T D6R 57H 7S 7SU D10T2 7A D6R STD D6T D7E LGP D7H 7

    load, haul, dump
    R1700K