129-5222: Resorte
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    129-5222: Spring

    Número de pieza: 129-5222
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    COMPRESSION SPRING

    Description:
    Cat® spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat.
    Attributes:
    • Springs meet or exceed current standards and material grades.
    • RoHS compliant
    • Performance-based
    Application:
    • Machine and workshop applications

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Acero
    • Diámetro del cable: C (pulg): 3,18
    • Notas: Longitud sólida: 54,67; longitud libre: 97,97; longitud del conjunto: 77,02; carga de longitud del conjunto: 311,2; bobinas totales: 17,25; índice de rigidez NMM: 14,9
    • Recubrimiento: fosfato/aceite
    pipelayer
    572R 572R II

    track-type tractor
    D6R D6R II D8R II D7R II D7R