2N-3479: Tornillos para metales: cabeza alomada
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    2N-3479: Tornillos para metales cabeza alomada

    Número de pieza: 2N-3479
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Rosca gruesa UNC (en pulgadas)

    Fabricación de acero y acabado con electrodeposición de zinc. Cumple con la norma ANSI B18.6.3.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Longitud del tornillo: A (pulg): 1/2
    • Rosca: Rosca gruesa UNC
    • Tamaño de rosca (pulg: TPI) (pulg): No. 10 - 24
    • Tipo de tornillo: Tornillos para metales: cabeza alomada
    engineer support tractor
    C18

    generator
    SR4 SR4B SR4BHV SR5

    wheel-type loader
    994

    engine - generator set
    3406C G3520C 3508B 3408B 3516 G3516 3408 3516B CG137-12 3208 3456 3508 G3512E C15 G3516C G3520E PM3412 G3520H 3512B C18 G3516E 3512 3406 C32 3412 3408C 3512C 3116 G3508 G3516H PP3516 CG170-16 3306B PM3456 PM3508 G3516B 3306 3412C G3512 3406B 3304B G3306 C13 XQ350 D399 3145 3508C 3516C XQG135 3304 PM3512 PMG3516 3160 PM3516 G3306B 3114 C13 XQ375 3150 C18 GEN SE G3412 XQ425 CG137-08 C9 G3512H

    engine - truck
    3208 G3306

    petroleum products
    TH35-E81 CX31-C9I CX31-P600 3512C 3516 CX31-C13I C27 C15 3512 C32 CX31-C15I G3306B 3512B TH35-C15I TH31-C9P 3516B C18 TH35-C13I 3512E CX31-C11I 3516C TH35-C11I TH31-C9I TH31-E61

    wheel-type skidder
    525 515

    off-highway truck
    796 AC 769D 768C 777 776D 772B 770G 777D 797B 769C 777E 773E MT4400D AC 776 771D 775B 773D 775D 772G 795F AC 793F AC 775E 771C 794 AC 798 AC 773B 795F XQ 773GC 776C 776B 69D 797 777B 777C

    engine - industrial
    3208 3306 3412 3304 3406B 3408 3160 3508 3406C 3516E G3508B G3516C G3512 G3520B G3616 G3520J SPF343 G3412 G3516 3408E 3512 3516 G3304 SPT342 G3408 3512E D353C G3512J G3406 G3516E 3412C G3508 3512B 3512C G3516B SPT343 G3306 G379A SPS343 G379 CPT372 D353E 3516B G3408B 3406 G3612 3408B G398 3412E G399 3508B SPF343C 3408C SCT673 G3606 3126 G3306B G3512B G3512E G3516J SPS342 3516C G3508J SR4 D353D G3512H G3608 G3408C

    track-type loader
    931B 931C 931 943 935C 935B 953 931C II 935C II

    articulated dump truck
    D300E D250E

    road reclaimer
    RR-250 SS-250

    cold planer
    PR-750B PR-1000 PR-1000C

    motor grader
    140G 120G 130G 16H NA 24H 16H 14H NA 14H 12G

    paving compactor
    CB-434

    track-type skidder
    527 517 4P 54H

    asphalt paver
    10-20B BG-225B 10 FT 8-16B AP-800B AP-1000 BG-230 BG-210B AP-650B AP-800 AP-800D AP-800C BG-260C BG-225C AP-200B AP-1050B BG-2455C AP-1055B BG-240C 8 FT AP-1000B BG-245C AP-1050 BG-230D 10-20WB AP-900B 10B

    integrated toolcarrier
    IT28G

    excavator
    225 235 245

    marine products
    3616 3606 3608 C280-12 3408B C18 3406C 3412C 3306B 3304B 3516 3512C 3516C 3408 3512 3516E 3412 3512B 3406B 3408C 3508 D353D 3412D 3508C 3306 C32 3512E 3516B 3406 D353E 3304 C30 3612 3412E D353C

    wheel tractor-scraper
    657G 627B 639D 637D 657E 651E 633D

    track-type tractor
    D6R II 6A D6R D4B 6S D7H D6H D6H XR D3 6SU 5S D5C 7SU 7S 7 D6M D5M 8A 5P D3B 8 D5H 3 D3C 8U 56 D4C II D8R D6H II 53 D8T 57H D6H XL D4H 4 5 D3C II 6 7A D5 56H 3P 4S D5C PATLGP 4P 7S LGP 7U 5A PAT D5C PAT 8SU 3S D4C D8R II D8N D5H XL

    load, haul, dump
    R1700 II