2N-3480: Tornillos para metales: cabeza alomada
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    2N-3480: Tornillos para metales cabeza alomada

    Número de pieza: 2N-3480
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Rosca gruesa UNC (en pulgadas)

    Fabricación de acero y acabado con electrodeposición de zinc. Cumple con la norma ANSI B18.6.3.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Longitud del tornillo: A (pulg): 3/4
    • Rosca: Rosca gruesa UNC
    • Tamaño de rosca (pulg: TPI) (pulg): No. 10 - 24
    • Tipo de tornillo: Tornillos para metales: cabeza alomada
    earthmoving compactor
    816 815 826B 825B

    engineer support tractor
    C18

    generator
    SR4 SR4B SR5

    wheel-type loader
    966C 988 950 992B 980B 930 920 992

    engine - generator set
    3516B 3512C 3508C 3516 G3516H C13 XQ375 3508 G3412 G3516B 3512 PM3412 3412 G3512 3412C 3456 C18 G3516 3406C CG137-12 3512B 3304 C32 3208 3406B XQG400 G3520C 3508B G3520E G3520H PM3516 3406 3304B C9 3306 XQG135 3408 3408C G3306 PMG3516 3408B C13 XQ350 XQ425 C15 C18 GEN SE G3516C PM3512 PM3508 3145 3114 G3508 G3306B 3306B G3516E CG137-08 3160 3150 3116 PM3456 PP3516

    engine - truck
    G3306

    petroleum products
    3512B C18 3508C C15 3512C TH48-E80 C32 3516 3516B C27 3508B 3512 G3306B

    wheel-type skidder
    530B 528B 515 525

    off-highway truck
    768C 777 769D 784C 773D 776 772B 769C 777B 777D 785C 773B 777C 69D 785D 775B 775E 777E 771D 793C 775D 776B 785 776C 785B 784B 776D 773GC 793D 773E 789C 771C

    engine - industrial
    3208 3412 3160 3304 3406B 3408 3306 G3516 G3412 3408B 3516B 3516 3512B 3508 3512 G3408B G3406 G3408C C32 G379 3512C G3306B G398 SPF343C D333C G3306 G3304 G3512 G3408 G3606 3508B G3508 CPT372 SPF343 3406C PR20B 3406 3508C G3606B 3516C C175-16 3126 G379A G3608 G399 3408C D330C HT400 3412C SR4

    track-type loader
    933C 939 933 939C

    articulated dump truck
    D400E II D300E II D250E D350E II D300E D250E II

    road reclaimer
    RM-250C RM-350B RR-250B SS-250B SS-250 RR-250

    cold planer
    PR-1000 PR-750B PR-450 PR-1000C

    paving compactor
    CS-573 CS-533E CP-433E CP-563 CS-563 CS-433E CB-434 CP-323 CS-323 CS-433C CP-533E PS-360C PS-200B PS-150C CS-583 CS-423E PS-150B

    track-type skidder
    527 D4HTSK III 517 D5HTSK II

    wheel dozer
    814 824B

    asphalt paver
    BG-2455C BG-230 BG-225B AP-655D AP-800C AP-600D AP-1000D BG-260C BG-225C AP-1055B AP-800B BG-2455D AP-655C AP-800 AP-1000 AP-1050B BG655D AP-1055D BG600D AP-1000B BG-260D AP-650B 10 FT BG-245C BG-2255C AP-1050 AP-200B BG-210B

    marine products
    3608 3616 3612 3512 3516 3508B 3516B 3512B 3406C 3412C 3412 C18 3508 3512C 3408B 3304B 3304 3306 3408C 3406 3306B 3406B 3408 C32 3412D 3606

    wheel tractor-scraper
    637E 621G 623F 657E 631E 627G 623E 621F 621B 623B 615 613C II 637G 651E 627F 623G 631G

    expanded mining products
    MD6540C

    track-type tractor
    D6H XL D6M 7S 6A D8N D4C III D5 D5M D6H D7H 7SU 5P D5C III D11R D4H D3C III 6S D4H XL D6H XR D5H D4H III D6H II 7 5S 7A 8U 6 D10R 9 D5H XL 58L 8A 8 8SU 6SU 5 D9N 7S LGP D8R 57H 9U 7U 56H 59L 59N D9R 9SU

    load, haul, dump
    R1700 II

    oem solutions
    CAT WDS