110-2079: Lámpara miniatura
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    110-2079: Miniature Lamp

    Número de pieza: 110-2079
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Miniature Lamp (24V) (Wedge Base)

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de voltaje (voltios): 28
    • Color estándar: Borrar
    • Diámetro (pulg): 0,4
    • Longitud (pulg): 1,07
    • Número ANSI: 464
    • Tipo de luz: Halógena
    • Voltaje (voltios): 24
    earthmoving compactor
    836H 826H 816F II 825H 815F II

    motor grader
    135H 163H 160H 12H 140H 14H 120H 143H 16H

    wheel-type loader
    988H 990H 994F 992K

    paving compactor
    CS-573D CS-533E CP-433E CS-433E CB-534B CP-533E CP-533D CS-433C CS-531C CS-431C CP-433C CS-531D CB-544 CB-534C CB-535B CP-563D CS-533D CS-423E CS-563C CS-573C CS-533C CS-323C CB-434C CS-583D CB-434B CS-583C CP-663E CB-634C CP-563C CS-563D CP-533C CP-323C CB-634 CS-683E CS-663E CB-545

    off-highway truck
    769C 773B 768C 777C 769D 777D 789C 785C 776C 771C 772B 775D 773D 775B 771D 776D

    wheel dozer
    824H 834H 814F II 844H 854K

    underground articulated truck
    AD40 AE40 AD45

    articulated dump truck
    735 740 730 725 735 OEM

    wheel tractor-scraper
    631G 623G 637G 627G 621G