123-9294: Lámpara miniatura
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    123-9294: Miniature Lamp

    Número de pieza: 123-9294
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Miniature Lamp (24V) (Bayonet Base)

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de voltaje (voltios): 28
    • Color estándar: Borrar
    • Diámetro (pulg): 0,43
    • Longitud (pulg): 1,07
    • Número ANSI: 757
    • Tipo de luz: Halógena
    • Voltaje (voltios): 28
    off-highway truck
    MT4400D AC

    asphalt paver
    BG-2455C AP-1000B AP-1050B BG-225C AP-900B AP-1055B AP-650B BG-260C BG-245C BG-240C

    pipelayer
    572R 561N 561M 572R II

    wheel tractor-scraper
    623B 621B

    track-type tractor
    D6R III D6R D7R D6R II D7R XR D6T D7R II D6N D11R D6M D8R II D5M D10R D5N D6R XL D6G D7R LGP D6R STD