290-8160: Bombilla HID
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    290-8160: Hid Bulb

    Número de pieza: 290-8160
    Marca: Cat
    Obteniendo precio...

    12-24-Volt 35-Watt HID Bulb

    Description:
    Cat® HID (high intensity gas discharge) work lights offer twice the brightness of halogen lights without the sensitivity to vibration and shock, making them a durable option for harsh work environments. With exceptional light output, your crews can work safely and efficiently, even in dark conditions. HID bulbs have a lifespan of six to eight times longer than a halogen lamp while producing double the power and light of traditional halogen bulbs. Get more light longer with less hassle.

    Attributes:
    • 12-24V
    • 35W

    Applications:
    • High-vibration applications

    Advertencia: This product can expose you to chemicals including Mercury and mercury compounds, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 1.96, Glass
    • Ancho (pulg): 1.72, Base
    • Descripción del material: Plastic and Glass
    • Longitud (pulg): 1.72, Base
    • Potencias (vatios): 35
    • Tipo de bombilla: D1S
    • Tipo de luz: HID
    • Vataje (vatios): 35
    • Voltaje (voltios): 12/24
    wheel-type loader
    966M XE 966K 950H 962H 988G 962 980H 988K 972H 938H 988 XE 994H 990 II 924HZ 986H 992K 966H 993K 966M 988K XE 928HZ 994F 930H 990K 924H 966K XE 980K 972M XE

    underground mining loaders
    R3000H R2900G

    track type tractors
    D8T D9T D7E D10T2 D10T D11T D7ELGP

    compactadores neumáticos de ruedas
    CW34 CW34LRC

    wheel tractor scrapers
    657G 621H 623H 613G 627H 627K 621K 623KLRC 621HOEM

    off-highway truck
    793F CMD 770G 795F XQ 793F XQ 775F 797F 773G LRC 773G OEM 793F OEM 772G 794 AC 785D 777G MT4400D AC 795F AC 773F 775G LRC 777F 789D 773E 773G 793F AC 777E 775G 770G OEM 775G OEM 772G OEM

    motoniveladoras
    12M 120M 16M 14M 140M 24M 160M 160MAWD 120MAWD

    wheel dozers
    824H 854K 834H 844H 844 854G 844K 834K 844KLRC 834KLRC 854KLRC

    articulated dump truck
    740B 735B 730C 730C2 EJ 740C 730C2 725C2 745C

    vibratory double drum asphalt
    CB-564D CB15 CB13 CD8 CB10 CD10 CB8 CB7 CB16 CB64BLRC CB64 CB64B CB68BLRC CB54B CB66B CB44B CB15LRC CB16LRC

    motor grader
    16M 160M 120M 140M 140M 2 160M 2 12M

    paving compactor
    CB7 CB-534D CB-66B CB-64 CB8 CB-54B CB46B CB-68B CW-34 CB-434D CB-54 CB13 CB-44B CD-54 CB-64B CD-54B CB16 CD-44B CB15 CB10 CW34

    underground articulated trucks
    AD60

    underground articulated truck
    AD55B

    excavator
    336F L 314E CR 390F L 336F LN 336F LNXE 320E LRR 314E LCR 345D L VG 320E 374F L 349D2 L 345D L 330F LN 320D FM 313F L 349F L 326F L 320E L 320D2 FM 336F L XE 323E SA 349E L 374D L 324E L 349D L 320D FM RR 390D L 323E L 349D2 336E L 329E L 349F 336F 316F L 349D 324E 345D 318E L 316E L 323F L 336E LN 313F 336E 329E LN 318F L

    taladoras apiladoras de cadenas
    521 521B 5412

    wheel tractor-scraper
    613G 623K 623K LRC 621H 621K

    cargadores forestales de troncos
    320DFMLLB 320D2FMLL

    earthmoving compactor
    816F II 815F II 826H 836K

    camiones articulados
    735C 735B 745C 725C2 725C 730C 740CEJ 730C2EJ 730CEJ

    compactadores
    836H 825H 836K 815FII 836KLRC

    pavimentadoras de asfalto
    AP655F AP-500E AP600F AP1055F AP1000E

    excavadoras de cadena
    320E 329E 390D 312E 349D2 312F 316FL 336E 374FL 329FL 349DLVG 318FL 349FL 329EL 316EL 349D2L 345DL 336EL 349DL 324EL 314ECR 320EL 390FL 335FLCR 323FL 330FL 324ELN 318EL 345DLVG 326FL 313FL

    excavadoras forestales
    320D2FMGF 320DFMGFB

    forest products
    522 532 2391 2290 511 584HD 541 2 2491 2390 584 522B 552 2

    wheel loaders
    IT38H 972M 966K 966M 962H 966H 962M 972H 980M 938M 990K 950K 982M 950M 930K 980K 972K 988H 993K 962K 992K 992G 938K 930M 950H 980H 990H 988K 924K 926M 938H 988G 990 993KLRC 924H 992KLRC 988KLRC 966KXE 990KLRC 972MXE 966MXE

    wheel dozer
    814F II 854K 854G 834K 844K

    asphalt paver
    AP-1000F AP600F AP-600D BG1055E AP-1055E AP-655D AP655F AP-555E BG555E BG500E AP-1000E AP-1055F BG1000E

    integrated toolcarrier
    IT62H

    track-type tractor
    D11T D8T D7E LGP D9T D7E D10T2

    camiones de obras
    772G 777E 770G 793D 777G 777F 789D 793F 773F 797F 770GLRC 772GLRC 789DXQ 793FCMD 795FAC 773GLRC 795FXQ 797FXQ 772GOEM 777GLRC 770GOEM 785DOEM 777FOEM 777GOEM 775FOEM MT5300DAC 777E2 773E2LRC

    oem solutions
    CAT WDS