314-5728: Bombilla halógena
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    314-5728: Bulb

    Número de pieza: 314-5728
    Marca: Cat
    Obteniendo precio...

    24-Volt 70-Watt Halogen Bulb

    Description:
    Cat® halogen work lights are shock-resistant and fully sealed to eliminate contaminants, extending bulb life and ensuring reliable performance. This bulb offers versatility as it fits a variety of machines, large and small, and it can be retrofitted to older machines.

    Attributes:
    • Halogen bulb
    • 24V
    • 70W
    • Bulb Type H7

    Applications:
    • High-vibration applications
    • Fits Cat and Non Cat machines

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Longitud total (pulg): 2.36
    • Tipo de bombilla: H7
    • Tipo de luz: Halógena
    • Vataje (vatios): 70
    • Voltaje (voltios): 24
    material handler
    MH3024 MH3022 MH3026

    wheeled excavator
    M314F M322F M320F M316F M318F M323F

    excavator
    M315F