3C-4883: Lámpara miniatura
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    3C-4883: Miniature Lamp

    Número de pieza: 3C-4883
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Miniature Lamp (12V) (Bayonet Base) (P21W)

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Color estándar: Borrar
    • Diámetro (pulg): 1,04
    • Longitud (pulg): 2,09
    • Tipo de luz: Halógena
    • Voltaje (voltios): 12
    backhoe loader
    430F 438C 416C 420E 426C 428D 416F 424D 432D 442D 436C 416E 420F 416B 416 428 426 438D 416D 438 420D 434E 436 422E 428B 428E 432E 428C 436B 442E 426B 414E 450F 430E 444E