8M-6176: Lámparas eléctricas en miniatura
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    8M-6176: Miniature Lamp

    Número de pieza: 8M-6176
    Marca: Cat
    Obteniendo precio...

    Cat® Miniature Lamp

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de voltaje (voltios): 12
    • Color estándar: Clear
    • Diámetro (pulg): 0.42
    • Longitud (pulg): 0.9
    • Número ANSI: 12
    • Tipo de luz: Halógena
    • Voltaje (voltios): 12
    wheel-type loader
    936F, 924F, 928F, 910F, G910, 910, 918F, 910E

    motor grader
    120H ES 140H, 120K 2 160K, 14H NA 12H NA 12H, 160H, 135H, 12H ES 120K, 120H, 160H ES 12K, 160H NA 163H NA 140H NA 120H NA 140H ES 135H NA 143H, 140K, 140K 2 16H NA

    challenger
    65B, 65E, 65, 70C, 85E, 85D, 65D, 65C, 75E, 85C, 75C, 95E, 75D, 75

    paving compactor
    CB-314, CP-433B, CS-433B

    off-highway truck
    769B, 769

    asphalt paver
    AP-1000B, BG-2455C, AP-650B, AP-1050B, AP-1000D, BG-2455D, AP-1055D, BG-245C, AP-800D, BG-260C, BG-225C, BG-240C, AP-900B, BG-210B, BG-230D, AP-800C, BG-225B, BG-230, AP-1055B, BG-260D

    integrated toolcarrier
    IT12, IT28F, IT18F, IT14F, IT24F, IT12B

    track-type loader
    931C II 933, 933C, 939C, 935C II 939

    telehandler
    TH63, TH103, TH62, RT80, TH82, TH83, RT100

    track-type tractor
    D5C III D3C III D4C III 5A PAT D5C, D3C II 3 53 D4C II D5C PAT D5C PATLGP