9X-4493: Lámpara miniatura
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    9X-4493: Miniature Lamp

    Número de pieza: 9X-4493
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Miniature Lamp

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de voltaje (voltios): 24
    • Color estándar: Borrar
    • Diámetro (pulg): 1,04
    • Longitud (pulg): 2,07
    • Tipo de luz: Halógena
    • Voltaje (voltios): 24
    earthmoving compactor
    836G

    engineer support tractor
    30/30 DEUCE

    wheel-type loader
    988H 980G 966G 972G II 972H 928HZ 914G 962M 950H 928F 924G 962G 960F 950G II 924H 924GZ 980G II 972K 988G 972G 950M 970F 950F II 924F 962G II 918F 938F 988F 938H 966F 962H 966F II 972M 910E 966M 966G II 950K 938G II 966H 980K 980H 972M XE 980F 928G 950F 966K XE 950 GC 938G 966M XE 936F 910F 986H 930H 950G 962K 980F II 924HZ 928H 966K 930G 988F II 994 914G2

    off-highway truck
    785C 773E 769D 775D 793C 776D 773D 785B 793B 784C 777D 789C 771D 789B 784B 797 797B

    articulated dump truck
    725 D250D 735 OEM 740 D400D D25D D400E D30D 735 730 D20D D350E D250E II D300E D300D D40D D250E D400E II D350D D300E II D350E II

    road reclaimer
    RM-350 RM-350B RM-500 SM-350 RM-300

    cold planer
    PM-565 PR-1000C PR-450C PR-1000 PM-201 PM-565B PM-465

    motor grader
    120H 160H NA 140H NA 140H ES 24H 140H 12H NA 16H 135H NA 14H 120H NA 120H ES 143H 160H ES 12H 12H ES 140 GC 163H NA 160H 16H NA 163H 135H 14H NA

    forest products
    TK371 580 570 560B 586C 550B 574 580B 2864C 564 554 HA871 570B TK381 HA771 550 574B

    paving compactor
    CP-433C CS-583D CP-563D CB-534B CS-583E CS-433C CW-34 PS-300B CS-573C CS-533E CB-534C PF-300C PF-300B CS-431C CP-533E CB-434B CP-573E CB-535B CB-544 CB-434 PS-150B CB-634 CS-563C CS-573E CB-434C PS-300C CP-563C CP-433E CS-583C CS-563D PS-200B CS-563E CS-433E CS-423E CP-563E CB-545

    wheel dozer
    824G II 834G 834K 824H 834H

    asphalt paver
    AP-600D AP-655D AP-655C AS4251C BG555E AP-555E BG-2255C

    integrated toolcarrier
    IT28G IT28F IT62H IT62G IT14G IT38F IT38G II IT18F IT14G2 IT12B IT62G II IT38G IT14F IT24F IT38H

    excavator
    5130B 5110B 5230 5130 5230B

    pipelayer
    PL87 587R PL83 583T 587T

    wheel tractor-scraper
    611 623E 613C II 623G 633E II 627G 631E 623F 637G 621F 637E 657E 613C 621G 615C II 627F 651E 631G 615C

    track-type tractor
    D7E D8T D9T D10T D11T D10T2 D7E LGP

    load, haul, dump
    R3000H R1300G R1600G R1700 II R2900G R2900 R1700G R1300 R1600