164-7556: Broche de retención de la lámpara
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    164-7556: Clip-Lamp Retaining

    Número de pieza: 164-7556
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Lamp Retaining Clip

    Description:
    Cat lamp retaining clips are designed to hold and allow adjustment of the mating lamp assembly.

    Attributes:
    • U-shaped steel lamp retaining clip with through holes to accept M8 mounting hardware
    • Allows easy adjustment of lamp assembly
    • Suitable for use in either vertical or suspended mounting positions

    Applications:
    Common component carried by small repair shops or field service vehicles for easy field service or repair of Cat lighting systems.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 1,15
    • Ancho (pulg): 1
    • Longitud (pulg): 1,3
    wheel-type loader
    906K 950K 988G 950G II 928G 966H 950 GC 914G 972H 930H 966K XE 966M 950H 986H 972G II 924H 938H 907H 924GZ 962G II 938G 950M 914K 962H 910M 908M 990H 924HZ 914M 988H 924G 906M 980G II 988K XE 902 907M 980H 920K 962K 907K 972L 966G II 928HZ 910K 962M 980M 938G II 972M 966M XE 988K 982M 910G 972M XE 930K 980K HLG 908H 992K 972K 950L 930G 966L 993K 906H 918M 914G2 928H 980L 994F 980K 907H2 908K 966K 908H2 906 906H2 950M Z 908

    engine - generator set
    G3516C G3516H XQC1600 C32 XQC1200

    wheel-type skidder
    525D 535B 545D 535D 525B 525 555D 515 525C 535C 545C 545

    off-highway truck
    777B 773GC 770G 777E 775G OEM 793C 793F OEM 770 772G 795F XQ 773G OEM 775G 789C 775G LRC 793D 773E 793F AC 797B 797F 789D 793F XQ 773F 785B 777G 772 785C 789B 797 777F 785D 793F CMD 777D 785 789 770G OEM 795F AC 784C 773G 775F 773G LRC 773D 772G OEM 793F

    engine - machine
    C4.4

    track-type loader
    973 953D 933C 933 953C 973C 963C 953K 973D 963K 939C 963D 939

    engine - industrial
    C4.4

    articulated dump truck
    740 725 725C 735 730 745C 735 OEM 735C 740B 740C 730C 735B

    mini hydraulic excavator
    303E CR 308D 303.5E2 301.6 302CR 302.2D 301.7CR 308E2 CR 305E2 CR 301.7D CR 305.5E2 CR 303ECR 301.8 301.8C 304E2 301.5 303.5E2 CR 302.4D 301.7D 302.5C 304.5E2 301.6C 302.5 305E2 304E2 CR 305.5E2

    road reclaimer
    RM500B

    motor grader
    24 160M 2 120 120M 2 160M 140M 2 12M 2 120M 140 140M 3 AWD 163H 160K 160M 3 160H 12H 12M 3 AWD 12M 140M 3 16H 14H 140K 14M-3 18M3 135H 140M 16M 12M 3 14L 16M3 140 GC 120H 14M 140H 120K 24M 160M 3 AWD 12K 143H 140K 2 14M3 120K 2 120L

    wheeled excavator
    M325B M325C MH W345C MH

    paving compactor
    CS-64B CB-24B CP-44 CS-54B CS74B CB7 CB-32B CP-54B CS-76B CP-76 CS-56B CS-78B CB8 CB-44B CS68B CB-22B CW-34 CC-34B CB-54 CS78B CP76B CB-64B CP-56B CS-583E CP-44B CC-24B CP-74B CS-74 CP74B CP68B CS-79B CS-34 CS-74B CP-56 CB16 CB1.8 CP-563E CP-64 CP-74 CS-66B CS-663E CS-533E CB-54B CP56B CS64B CS-68B CD-54B CS-423E CS-56 CP-533E CS10 CB-64 CB10 CS-433E CB-66B CW12 CCS9 CB-36B CP-433E CS-44B CB13 CP44B CP-68B CS54B CB2.7 CB-34B CW-16 CS-64 CP-34 CB-34B XW CS11 CW-14 CP-54 CS-573E CS-54 CB2.9 CCS7 CS-76 CB-14 CD10 CP-573E CP54B CB-68B CS56B CS-683E CD8 CS12 CS79B CS-44 CB1.7 CB46B CD-44B CP-663E CS44B CS-563E CB15 CW34 CC2.6 CB2.5

    drill
    MD6310 MD6250

    excavator
    320D FM 325D FM 322B L 568 FM 315B L 365C L MH 330D FM 325D MH 320B LL 320D2 FM 330C L 345C MH 330C FM 325C FM M325D L MH 345C 330D MH 322C FM 325B L 320D FM RR 320B FM LL 385C L MH 320C FM 330B L 325D FM LL 568 FM LL 320D 324D FM 315B FM L 324D FM LL

    wheel tractor-scraper
    627G 623K 623K LRC 621H 631K 627H 623H 631G 627K 637G 657G 621G 637K 621K OEM 623G 627K LRC 621K

    manipulador telescópico
    TH350B TH580B TH355B TH360B TH560B TH460B TH220B TH330B TH340B

    earthmoving compactor
    825K 836H 826K 816K 815K 836K

    generator
    WEG

    cold planer
    PM820 PM822 PM825 PM622 PM620

    forest products
    539 HA771 2864C 2590 TK380 TK371 541 2 563C 2670C 322C 511 559C 521B 554 579D 1390 541 2384C TK741 563D 1190T 1290T TK711 584HD 559D 553C TK751 543 521 HA770 TK381 2470C 2390 TK370 2391 522B 532 573C 552 574B 2570C 2384D 1190 579C TK721 574 564 2484D HA870 2570D 2484C 2290 2491 551 586C 573D TK1051 TK722 TK732 HA871 1090 533 TK752 584 2670D 522 552 2

    track-type skidder
    527 517

    backhoe loader
    450F 450 442D 432F2 430E 428F2 416D 416C 420F2 428D 436C 416F2 442E 434F2 434E 426 F2 424D 422E 446D 420D 426C 434F 415F2 420E 428F 430F 428E 416F 444F2 427F2 420F 444E 432F 416E 432D 422F2 432E 430D 430F2 450E 415F2 IL 422F 444F 414E 440

    skid steer loader
    216B3 216B 287B 247B 247B3 242B3 246C 267B 236B 252B 299D 257B 277C2 262C 287C 246B 226B3 226B 248B 299C 242B 268B 259B3 232B 299D XHP 272C 256C 272D XHP 257B3 287C2 277B 279C2 252B3 289C2 236B3 262C2 289C 279C 277C 297C 262B 272D

    wheel dozer
    834K 824K 834H 854K 814K 844H

    asphalt paver
    AP300F AP-1000E AP-655D AP555F AP655F AP-1055F AP500F AP355F BG655D AP600F BG1055E BG555E AP-1000F AP655F L AP-1055E BG500E BG600D AP-500E AP-555E BG1000E AP-600D

    integrated toolcarrier
    IT28G IT38G II IT62H IT14G IT62G II IT14G2 IT38H IT38G

    pipelayer
    561N PL83 PL61 PL72 PL87 583T 587R 572R II 587T

    track-type tractor
    D6T LGP D3K2 LGP D7E D3C III D6R III D6N D6T D5K XL D7R II D6T XL D7R D3G D6N LGP D6K2 D4C III D5R2 D8T D4G D6T XW D6R XL D5G D6K LGP D6T XL PAT D6K D5K2 LGP D11T D3K2 XL D6R D8R D5N D4K2 LGP D6T LGPPAT D7E LGP D4K2 XL D6K2 XL D5C III D6K2 LGP D3K XL D8R II D6T XW PAT D4K LGP D7R LGP D3K LGP D10T2 D6N OEM D9T D6K XL D7R XR D5K LGP D5R XL D6N XL D5R LGP D6R LGP D4K XL D5K2 XL D6R STD D10T

    load, haul, dump
    R1700G R2900G R1600H R3000H

    oem solutions
    CAT WDS