9R-2404: Reflector de color ámbar
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    9R-2404: Amber Reflector

    Número de pieza: 9R-2404
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Amber Rectangular Reflector

    Description:
    Cat® reflectors ensure proper safety conditions by improving visibility of equipment, your crew, and jobsite. These rugged reflectors are made of high-grade, durable plastic that can endure harsh climates in addition to the tough environments of construction and non-construction jobsites alike. Resistant to fading and cracking, these high-quality reflectors offer the best in reflective performance from Cat.

    Attributes:
    • Amber plastic reflector
    • Rectangular
    • 94 x 44 x 6.5 mm

    Applications:
    • Variety of Cat and non Cat machines

    Advertencia: This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Color del lente: Ámbar
    • Descripción: reflector
    • Patrón de lente: rectangular
    wheel-type loader
    910K 928G 924HZ 924G 914K 910M 924H 962M 924GZ 950M 950 GC 918M 950K 928HZ 928H 914G 962K 914G2 930H 920K 930G 914M

    backhoe loader
    416D 426C 426 438C 428F 442D 428E 416C 424D 432F2 436C 432E 442E 436 416 434E 432F 420D 427F2 434F 428D 428C 434F2 438D 422E 444F 432D 428F2 444F2 444E

    integrated toolcarrier
    IT14G IT28G IT14G2

    articulated dump truck
    730C2 EJ 740 730 730C 740 GC 735C 745C 740C 735 725C 725C2 730C2 745

    manipulador telescópico
    TH355B TH560B THP24S II THP10 II TH580B TH460B TH360B