347-9427: Luz de trabajo HID
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    347-9427: Lamp Assembly (HID Flood)

    Número de pieza: 347-9427
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Lamp Assembly (Flood)(HID)(Pedestal)(24V)

    Description:
    Cat flood lamp assemblies are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators.

    Attributes:
    • Wide Flood
    • Precision optics and reflector for maximum light output
    • Twice the light output of standard halogen lamps
    • Hard-coated lenses
    • 24 volt, 2500 lumen
    • Pedestal mounting
    • Integral DT connector
    • Low power consumption
    • Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.

    Applications:
    Designed for use in extremely tough conditions. Widely used across Cat product lines wherever dependable lighting is essential.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    ¿Está buscando una opción de pieza remanufacturada?

    Las piezas Cat® Reman ofrecen calidad y fiabilidad similares a los productos nuevos por una fracción de su costo.
    Marca: Cat
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 5.5
    • Ancho (pulg): 5.5
    • Longitud (pulg): 4.8 to post
    • Número de pieza del balasto: 319-7384
    • Patrón de lente: luz del reflector
    • Tipo de conector: integral DT
    • Tipo de luz: luces de trabajo HID
    • Tipo de montaje: Vertical
    • Voltaje (voltios): 24
    earthmoving compactor
    836K 836H

    wheel-type loader
    950H 990K 992K 972H 988K 993K 988G 966H 980H 962H 988H 990H 988K XE 986H 994H 994F

    off-highway truck
    789D 793F AC 797F 793F XQ 795F AC 793D 795F XQ 785D 793F 793F OEM 793F CMD

    wheel dozer
    834K 844K 854K 844H 834H

    excavator
    349D L 345D L 320D FM 345D L VG 349D2 320D2 FM 374D L 349D2 L 390D L 320D FM RR 349D 320D 345D 390D

    track-type tractor
    D11T D10T2 D10T

    oem solutions
    CAT WDS