424-5598: Conjunto de lámparas
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    424-5598: Lamp Assembly

    Número de pieza: 424-5598
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    12-48-Volt LED Step/Compartment Light

    Description:
    Using the latest in lighting technology, Cat LED lights burn bright and have very low power consumption.
    This bulb can work in variety of Cat machines, offering both versatility and durability.

    Attributes:
    • Step/Compartment light
    • Bright white LED
    • 12-48V
    • 2.4 in x 2.4 in
    • Bracket mounting

    Applications:
    • High-vibration applications
    • Attaches to a variety of Cat machines

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho (pulg): 2,36
    • Longitud (pulg): 2,91
    • Patrón de lente: Desborde amplio
    • Temperatura (°F): De -40 a +185
    • Tipo de conector: integral DT
    • Tipo de lentes: Borrar
    • Tipo de luz: luces de trabajo LED
    • Tipo de montaje: Vertical
    • Voltaje (voltios): Dec-48, 12/48
    wheel-type loader
    966M 980M 972M 982M 962M 972M XE 950M 966M XE

    track-type tractor
    D11T D9T D10T2