450-4950: GRUPO DE LUZ: PISO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    450-4950: LED Work Light (Flood)

    Número de pieza: 450-4950
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® LED Work Light (12-24V) (Wide Flood)

    Description:
    Cat extra-bright LED flood lamps enhance visibility and increase operator safety and productivity, all while keeping costs low with reduced power consumption and a long life of over 40,000 hours. These lights are contractor's and operator’s first choice because of their versatility and extreme durability. With a waterproof design, LED work lights contain no bulbs and offer high vibration resistance, making them ideal for nearly any working condition, and a wide range of applications. For durable, cost-effective bright lighting, you and your crews can depend on Premium Cat Work Lights.

    Attributes:
    • 12-24 volts, 4200 lumens
    • Low power consumption
    • Wide Flood
    • vertical/suspended/right/left mounting
    • 9-32V
    • Hard-coated lenses
    • Integral DT connector

    Applications:
    • High-vibration applications
    • Fits Cat and non Cat machines

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 4.3
    • Ancho (pulg): 4.25
    • Longitud (pulg): 3.4
    • Lumen: 4200
    • Patrón de lente: Wide Flood
    • Tipo de conector: 2 pin DT
    • Tipo de montaje: Pedestal,Suspended,Right,Left
    • Voltaje (voltios): 12-24
    drill
    MD6200 MD6250 MD6310