505-8917: GRUPO DE LÁMPARA: DELANTERA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    505-8917: Lamp Assembly (LED High Beam)

    Número de pieza: 505-8917
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® LED Work Light (12-24V) (High Beam)

    Description:
    Cat extra-bright LED lamps enhance visibility and increase operator safety and productivity, all while keeping costs low with reduced power consumption and a long life of over 40,000 hours. These lights are contractor's and operator’s first choice because of their versatility and extreme durability. With a waterproof design, LED work lights contain no bulbs and offer high vibration resistance, making them ideal for nearly any working condition, and a wide range of applications. For durable, cost-effective bright lighting, you and your crews can depend on Premium Cat Work Lights.

    Attributes:
    • 12-24 volts, 2100 lumens
    • Low power consumption
    • High Beam
    • vertical/suspended/right/left mounting
    • 9-32V
    • Hard-coated lenses
    • Integral DT connector

    Applications:
    • High-vibration applications
    • Fits Cat and non Cat machines

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 4.3
    • Ancho (pulg): 4.25
    • Longitud (pulg): 3.4
    • Lumen: 2100
    • Patrón de lente: High Beam
    • Tipo de conector: 2 pin DT
    • Tipo de montaje: Pedestal,Suspended,Right,Left
    • Voltaje (voltios): 12-24
    off-highway truck
    777D 794 AC 798 AC 796 AC 777B

    underground articulated truck
    AD45B

    wheel tractor-scraper
    627H 623H 621K OEM 627K LRC 621H 623K 621K 627K 623K LRC

    load, haul, dump
    R2900G R2900