505-8918: GRUPO DE FARO: DELANTERO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    505-8918: Lamp Assembly (LED Low Beam)

    Número de pieza: 505-8918
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® LED Work Light (12-24V) (Low Beam)

    Description:
    Cat extra-bright LED lamps enhance visibility and increase operator safety and productivity, all while keeping costs low with reduced power consumption and a long life of over 40,000 hours. These lights are contractor's and operator’s first choice because of their versatility and extreme durability. With a waterproof design, LED work lights contain no bulbs and offer high vibration resistance, making them ideal for nearly any working condition, and a wide range of applications. For durable, cost-effective bright lighting, you and your crews can depend on Premium Cat Work Lights.

    Attributes:
    • 12-24 volts, 2100 lumens
    • Low power consumption
    • Low Beam
    • vertical/suspended/right/left mounting
    • 9-32V
    • Hard-coated lenses
    • Integral DT connector

    Applications:
    • High-vibration applications
    • Fits Cat and non Cat machines

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 4.3
    • Ancho (pulg): 4.25
    • Longitud (pulg): 3.4
    • Lumen: 2100
    • Patrón de lente: Low Beam
    • Tipo de conector: 2 pin DT
    • Tipo de montaje: Pedestal,Suspended,Right,Left
    • Voltaje (voltios): 12-24
    forest products
    522 521

    off-highway truck
    777D 798 AC 794 AC 796 AC 797F 777B 785G

    wheel tractor-scraper
    621H 637G 631G 623H 627H 621K OEM 621K 623K 623K LRC 627K LRC 627K