116-9621: Reflector amarillo
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    116-9621: Yellow Reflector

    Número de pieza: 116-9621
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Yellow Rectangular Reflector

    Description:
    Cat® reflectors ensure proper safety conditions by improving visibility of equipment, your crew, and jobsite. These rugged reflectors are made of high-grade, durable plastic that can endure harsh climates in addition to the tough environments of construction and non-construction jobsites alike. Resistant to fading and cracking, these high-quality reflectors offer the best in reflective performance from Cat.

    Attributes:
    • Yellow plastic reflector
    • Rectangular
    • 76 x 44 x 8 mm

    Applications:
    • Variety of Cat and non Cat machines

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Color del lente: Amarillo
    • Descripción: reflector
    • Patrón de lente: rectangular
    wheel-type loader
    950 GC

    wheeled excavator
    M318 M312 M320 M315 M316C M318C MH M322C M313C M315C M318C