116-9622: Reflector rojo
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    116-9622: Red Reflector

    Número de pieza: 116-9622
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Red Rectangular Reflector

    Description:
    Cat® reflectors ensure proper safety conditions by improving visibility of equipment, your crew, and jobsite. These rugged reflectors are made of high-grade, durable plastic that can endure harsh climates in addition to the tough environments of construction and non-construction jobsites alike. Resistant to fading and cracking, these high-quality reflectors offer the best in reflective performance from Cat.

    Attributes:
    • Red plastic reflector
    • Rectangular
    • 94 x 44 x 7 mm

    Applications:
    • Variety of Cat and non Cat machines

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Color del lente: Roja
    • Descripción: reflector
    • Patrón de lente: rectangular
    wheel-type loader
    972M 966M XE 966M 950M 972M XE 962M 950 GC

    wheeled excavator
    M318 M315 M312 M320

    paving compactor
    CB-334E CB-335E CB-334D CB-335D

    wheel tractor-scraper
    627F 631E 623G 637G 637E 621G 611 613C II 623E 613C 657E 621F 623F 627G 631G 651E 633E