Caterpillar

Seleccionar equipo

Seleccione el equipo para ver las piezas que se ajustan a su máquina.
No hay resultados sugeridos. Vuelva a intentarlo.
Registrarse
Caterpillar

Agregar equipo

Para encontrar las piezas compatibles.Para encontrar las piezas compatibles.
Buscar por número o nombre de pieza

Seleccionar equipo

Inicio523-6805: Two Wire Braid Compact Hose
Inicio523-6805: Two Wire Braid Compact Hose
523-6805: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Marca: Cat

Imágenes del producto
523-6805: Two Wire Braid Compact Hose
523-6805: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Marca: Cat

Agregue su equipo para saber si esta pieza es adecuada o si hay opciones de reparación disponibles.
¿Es compatible?Agregue su equipo para saber si esta pieza es adecuada o si hay opciones de reparación disponibles.
Agregar equipo
¿Le servirá o necesita una reparación? Agregue su equipo para saber si esta pieza es adecuada o si hay opciones de reparación disponibles.
Revise el precio
Revise el precio
Inicie sesión para ver su precio de cliente
Información de la garantía
Política de devoluciones
Descripción
Descripción

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Advertencia sobre los productos para conjuntos de mangueras CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Advertencia sobre los productos para conjuntos de mangueras CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Ver más
Especificaciones
Especificaciones
Overall Length (mm): 1,405
Weight (kg): 1.137
Material: High Pressure Hose
Overall Length (mm): 1,405
Weight (kg): 1.137
Material: High Pressure Hose
Ver más
Modelos compatibles
Modelos compatibles

Actualmente no tenemos información de compatibilidad para esta pieza.

Información de la garantía
Política de devoluciones
Parts Diagrams
No EquipmentIngrese el número de serie del equipo o seleccione uno de la lista añadida previamente para ver los diagramas de piezas.
Seleccionar equipo
DiagramaDescripciónEspecificacionesModelos compatibles
Diagrama de piezas para 523-6805
Vea los diagramas detallados de las piezas
Agregue su equipo
Descripción del número de pieza 523-6805

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Ver más
Advertencia sobre los productos para conjuntos de mangueras CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Ver más
Especificaciones para el número de pieza 523-6805
Overall Length (mm): 1,405
Weight (kg): 1.137
Material: High Pressure Hose
Ver más
Modelos compatibles con el número de pieza 523-6805

Actualmente no tenemos información de compatibilidad para esta pieza.

ClaveClave
Ajuste en fábrica

Esta pieza está diseñada para ajustarse a su equipo Cat, según las especificaciones del fabricante.

Cualquier cambio en la configuración del fabricante puede hacer que el producto no se ajuste a su equipo Cat. Consulte a su distribuidor Cat antes de realizar la compra, para asegurarse de que esta pieza sea adecuada para su equipo Cat en su estado actual y configuración supuesta. Este indicador no puede garantizar la compatibilidad de todas las piezas.

Remanufacturado

No retornable

Juego

Sustituido

Remanufacturado

No retornable

Juego

Sustituido

Chatee con un experto