Caterpillar

Seleccionar equipo

Seleccione el equipo para ver las piezas que se ajustan a su máquina.
No hay resultados sugeridos. Vuelva a intentarlo.
Registrarse
Caterpillar

Agregar equipo

Para encontrar las piezas compatibles.Para encontrar las piezas compatibles.
Buscar por número o nombre de pieza

Seleccionar equipo

Inicio575-2235: One Wire Braid Compact Hose
Inicio575-2235: One Wire Braid Compact Hose
575-2235: One Wire Braid Compact Hose

Cat® One Wire Braid Compact Hose

Marca: Cat

Imágenes del producto
575-2235: One Wire Braid Compact Hose
575-2235: One Wire Braid Compact Hose

Cat® One Wire Braid Compact Hose

Marca: Cat

Agregue su equipo para saber si esta pieza es adecuada o si hay opciones de reparación disponibles.
¿Es compatible?Agregue su equipo para saber si esta pieza es adecuada o si hay opciones de reparación disponibles.
Agregar equipo
¿Le servirá o necesita una reparación? Agregue su equipo para saber si esta pieza es adecuada o si hay opciones de reparación disponibles.
Revise el precio
Revise el precio
Inicie sesión para ver su precio de cliente
Información de la garantía
Política de devoluciones
Descripción
Descripción

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Especificaciones
Especificaciones
Overall Length (mm): 1,185
Weight (kg): 0.879
Material: Medium Pressure Hose
Overall Length (mm): 1,185
Weight (kg): 0.879
Material: Medium Pressure Hose
Ver más
Modelos compatibles
Modelos compatibles
Excavadora De Ruedas
M318M319M316M317
Ver más
Excavadora De Ruedas
M318M319M316M317
Información de la garantía
Política de devoluciones
Parts Diagrams
No EquipmentIngrese el número de serie del equipo o seleccione uno de la lista añadida previamente para ver los diagramas de piezas.
Seleccionar equipo
DiagramaDescripciónEspecificacionesModelos compatibles
Diagrama de piezas para 575-2235
Vea los diagramas detallados de las piezas
Agregue su equipo
Descripción del número de pieza 575-2235

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Ver más
Especificaciones para el número de pieza 575-2235
Overall Length (mm): 1,185
Weight (kg): 0.879
Material: Medium Pressure Hose
Ver más
Modelos compatibles con el número de pieza 575-2235

EXCAVADORA DE RUEDAS

M318 M319 M316 M317

Ver más
ClaveClave
Ajuste en fábrica

Esta pieza está diseñada para ajustarse a su equipo Cat, según las especificaciones del fabricante.

Cualquier cambio en la configuración del fabricante puede hacer que el producto no se ajuste a su equipo Cat. Consulte a su distribuidor Cat antes de realizar la compra, para asegurarse de que esta pieza sea adecuada para su equipo Cat en su estado actual y configuración supuesta. Este indicador no puede garantizar la compatibilidad de todas las piezas.

Remanufacturado

No retornable

Juego

Sustituido

Remanufacturado

No retornable

Juego

Sustituido

Chatee con un experto