5P-7858: Anillo respaldo
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    5P-7858: RING

    Número de pieza: 5P-7858
    Marca: Cat
    Obteniendo precio...

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura de sección transversal (pulg): 0,09
    • Ancho de sección transversal (pulg): 0,05
    • Descripción del material: El NBR es un material versátil que posee una buena resistencia a la abrasión y al corte. Funciona bien en aplicaciones de aire, aceite del motor, combustible diésel, refrigerante o urea, aceite hidráulico y fluido de transmisión automática. No lo use con biodiésel.
    • Diámetro interno (pulg): 0,96
    • Material: NBR: nitrilo
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    paving compactor
    CS-583

    asphalt paver
    AP-1055F 8 FT 10-20B, 10 FT AP-1000F

    track-type loader
    963, 973

    work tool
    VVP25 CVP16, VVP10 CVP75, VVP15 CVP40, VVP45 CVP110