6V-1555: Anillo respaldo
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    6V-1555: SEAL O RING

    Número de pieza: 6V-1555
    Marca: Cat
    Obteniendo precio...

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Advertencia: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura de sección transversal (pulg): 0,12
    • Ancho de sección transversal (pulg): 0,04
    • Descripción del material: Con FKM se proporciona un rendimiento superior en la mayoría de las aplicaciones, incluidas las de aire, aceite del motor, combustible diésel, aceite hidráulico, fluido de transmisión automática y biodiésel. La mayoría de las formulaciones de FKM no deberían usarse con refrigerantes o urea. FKM es eficaz a altas temperaturas y posee una buena resistencia a la abrasión y al corte.
    • Diámetro interno (pulg): 2,52
    • Material: FKM: fluoroelastómero
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Tamaño del tablero de instrumentos (pulg): 230
    wheel-type loader
    950, 966E, 966D, 950B, 950E

    track-type loader
    983, 973, 983B

    wheel tractor-scraper
    657B, 641B, 650B 660B, 623B, 621B

    track-type tractor
    183B D8L, 8S 8 8A