495-8218: CONJUNTO DE SELLO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    495-8218: Seal Assembly

    Número de pieza: 495-8218
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Seal Assembly (190.05 mm Bore)

    Description:
    Piston seal prevents oil transfer between the rod end of the cylinder and the cap end.

    Attributes:
    • Groove axial width: 9.63 mm (0.379 in)
    • Groove diameter: 170.62 mm (6.717 in)
    • Bore diameter: 190.05 mm (7.482 in)

    Application:
    Used in hydraulic cylinders. Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho de sección transversal (pulg): 0.38
    • Diámetro exterior (pulg): 7.48
    forest products
    345C

    wheel-type loader
    966M XE 972L 966M 972M 972K 966L 972M XE 982M 966K

    excavator
    374F L 345B II 345D L 345C 352 345D L VG 352F-VG 349D2 L 345D 349D 349D L 349E L 352F 352F XE VG 349F L 312D L 349D2 349F LXE 374D L 345C L 349E L VG 349F 374F 349E 349 312D