053-6950: Sello
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    053-6950: SEAL

    Número de pieza: 053-6950
    Marca: Cat
    Obteniendo precio...

    Seal

    Description:
    OD-Controlled O-Rings are used in sealing applications where the outside diameter of the seal is the critical dimension.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

    Applications:
    OD-Controlled O-Rings are used in many static and dynamic joints throughout Cat machines and engines, including ORFS (O-Ring Face Seal) and STOR (Straight Thread O-Ring) couplings and adapters.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: XNBR tiene una excelente resistencia a la abrasión y al corte; funciona bien en aplicaciones de aire, aceite del motor, combustible diésel y refrigerante. No debería utilizarse en aplicaciones en las que las revoluciones del eje sean continuas.
    • Diámetro de sección transversal (pulg): 0,07
    • Diámetro exterior (pulg): 3
    • Material: XNBR: nitrilo carboxilado
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Recubrimiento: Ninguna
    cold planer
    PM-565, PR-1000, PM-565B, PR-1000C PM-201

    motor grader
    24H

    paving compactor
    CP-563C, CP-533D, CB-214C, CS-431C, CS-433C, CS-573, CB-224C, CS-563 CS-533D, PF-300B, CS-563C CB-334D, CS-583C, CS-573D, CS-583, CP-563, CP-433C, CP-533, PS-150C, CS-531, CB-434C, CB-534B, PS-360C, PF-300C, CP-563D, CB-634C, CS-563D CS-533, CP-533C, PS-300C, PS-360B, CS-533C, PS-300B, CS-531D, CB-534C, CB-434B, CS-583D, CS-573C, CB-335D, CS-531C, CB-544, CB-545, PS-150B, CS-683E, PS-200B, PF-290B, CP-663E, CS-663E

    asphalt paver
    BG-225B, BG-230, AP-800D, BG-230D, AP-800C, BG-210B

    road reclaimer
    RR-250, RR-250B, SS-250, RM-350, SM-350, RM-350B, SS-250B