153-4907: Sello anular
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    153-4907: SEAL-O-RING

    Número de pieza: 153-4907
    Marca: Cat
    Obteniendo precio...

    O-ring

    Description:
    OD-Controlled O-Rings are used in sealing applications where the outside diameter of the seal is the critical dimension.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

    Applications:
    OD-Controlled O-Rings are used in many static and dynamic joints throughout Cat machines and engines, including ORFS (O-Ring Face Seal) and STOR (Straight Thread O-Ring) couplings and adapters.

    Advertencia: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Con FKM se proporciona un rendimiento superior en la mayoría de las aplicaciones, incluidas las de aire, aceite del motor, combustible diésel, aceite hidráulico, fluido de transmisión automática y biodiésel. La mayoría de las formulaciones de FKM no deberían usarse con refrigerantes o urea. FKM es eficaz a altas temperaturas y posee una buena resistencia a la abrasión y al corte.
    • Diámetro de sección transversal (pulg): 0,07
    • Diámetro exterior (pulg): 0,51
    • Material: FKM: fluoroelastómero
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Recubrimiento: Ninguna
    challenger
    MTC735 MT745 MT755 MT765 MT735 MTC745 MTC755 MTC765

    engine - truck
    3126 3126B C9 3116

    engine - machine
    C-9

    engine - industrial
    C-9 3126

    track-type loader
    973C

    wheel tractor-scraper
    637G 627G

    track-type tractor
    D6R II