374-6324: Sello anular FKM (80)
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    374-6324: SEAL O RING

    Número de pieza: 374-6324
    Marca: Cat
    Obteniendo precio...

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro de sección transversal (pulg): 0,12
    • Diámetro interno (pulg): 2,91
    • Material: Caucho, FKM (80)
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Recubrimiento: Ninguna
    wheel-type loader
    980M 980K HLG 982M 980K 980L