3E-4296: Sello anular NBR (90)
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    3E-4296: Seal

    Número de pieza: 3E-4296
    Marca: Cat
    Obteniendo precio...

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Aplicaciones: Manejo de combustible a temperatura ambiente; servicio LPG de presión alta y baja; fluidos hidráulicos (a 10.335 kPa/1.500 lb/pulg²); sellos de servodirección; sellos del termostato del radiador
    • Compatible con: Resistente a la abrasión; lubricantes sintéticos a base de alfa-olefina; etilenoglicol; combustibles de hidrocarburos; lubricantes a base de petróleo; aceites y grasas de silicona; agua, refrigerantes del motor a base de agua; sellos ORFS, STORS
    • Descripción del material: El NBR es un material versátil que posee una buena resistencia a la abrasión y al corte. Funciona bien en aplicaciones de aire, aceite del motor, combustible diésel, refrigerante o urea, aceite hidráulico y fluido de transmisión automática. No lo use con biodiésel.
    • Diámetro de sección transversal (pulg): 0,06
    • Diámetro interno (pulg): 0,31
    • Material: NBR (90), NBR: nitrilo
    • No compatible con: Fluidos para frenos para automóviles y aeronaves; altos niveles de ozono; cetonas; fluidos a base de éster-fosfato; ácidos fuertes; luz UV
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Recubrimiento: Ninguna
    • Temperatura (°F): -40 - 212
    wheel-type loader
    914G2, 924HZ, 938H, 924H, 928H, 930H, 928HZ, 914G

    engine - generator set
    C4.4, C4.4DE88E3 C4.4DE88E0 C4.4DE65E3 C6.6, C4.4DE110E C6.6DE150E

    engine - machine
    C6.6

    engine - industrial
    C4.4, SPF343C C6.6

    track-type loader
    953D, 963D

    telehandler
    TH337C, TL642C, TH336C, TH407C, TL943C, TH406C, TL1255C, TL1055C

    mini hydraulic excavator
    301.7D CR

    motor grader
    120M, 12M

    forest products
    574B, 553C, 564, 2470C

    wheeled excavator
    M312, M315, M318, M313D, M322D, M318D MH M322D MH M318D, M316D, M315D, M317D2, M315D2, M320

    paving compactor
    CP-56B CW-34 CS-76 CB-54B CP-64 CS-54B CB-44B CS-44 CS-78B CB-54 CP-44 CP-54B CS-74 CP-68B CP-74B CS-56 CS-54 CP-56 CP-74 CS-64 CS-56B CS-68B CP-76 CS-74B CS-64B CB-64 CS-79B CP-54

    asphalt paver
    BG600D, AP-655D, AP-555E BG655D, AP-1055E AP-1000E AP-500E, BG500E, BG555E, AP-600D

    excavator
    320D GC

    integrated toolcarrier
    IT38H, IT14G, IT14G2

    pipelayer
    PL61

    wheel tractor-scraper
    613G

    track-type tractor
    D5K LGP D6N, D4K LGP D6K D6K LGP D6K XL D5K XL D5R XL D3K LGP D3K XL D4K XL D5R LGP