092-2570: Arandela de sellado
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    092-2570: Sealing Washer

    Número de pieza: 092-2570
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Sealing Washer

    Description: Sealing washers are used to prevent leaks through bolt holes in low pressure applications.

    Attributes: Cat® Sealing Washers are steel washers with a bonded rubber center. The rubber material is selected based on the temperature and fluid compatibility needs of the application.

    Protect your investment with Genuine Cat® Seals. If it doesn't say Cat® , it's just a seal.

    Applications: Sealing washers are used in bolted joints requiring leak protection.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro exterior (pulg): 0,67
    • Diámetro interno (pulg): 0,39
    • Grosor del acero (pulg): 0,05
    • Material: Caucho o acero
    • Material de sellado principal: Caucho
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente.
    earthmoving compactor
    816F 815F

    challenger
    MT865 MT835 85E 75D 95E 65E MTC845 MT855 MTC855 85D 75E MTC865 MTC835 MT845

    wheel-type loader
    972G II 966G II 972H 966H

    engine - generator set
    C-12

    engine - truck
    C-10 C-12 C7

    engine - machine
    3176C C-12

    engine - industrial
    C-12 SUF557 CPT372 SBF214 3176C C-10 3196

    articulated dump truck
    730 725

    work tool
    HM825 MD-250

    motor grader
    16H 160H 140H 163H 16M 14H 143H

    forest products
    580 550B 570B 580B 570 TK1051 550 560B

    wheeled excavator
    W345B II

    paving compactor
    CB-224B PS-300 PF-300 CB-214B PS-500

    wheel dozer
    814F

    excavator
    E300B 345B L E140 365B EL240B EL200B 345B II 345B E450 E200B E120B E70B EL240C E110B 365B L 345B II MH E240B EL300B E240C 365B II

    pipelayer
    572R II

    marine products
    C-12 3408B 3412 C12 3176C 3196

    track-type tractor
    D7R II D8R II

    load, haul, dump
    R1700G R1600G R1600