129-5427: Arandela de sellado
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    129-5427: Sealing Washer

    Número de pieza: 129-5427
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Sealing Washer

    Description: Sealing washers are used to prevent leaks through bolt holes in low pressure applications.

    Attributes: Cat® Sealing Washers are steel washers with a bonded rubber center. The rubber material is selected based on the temperature and fluid compatibility needs of the application.

    Protect your investment with Genuine Cat® Seals. If it doesn't say Cat® , it's just a seal.

    Applications: Sealing washers are used in bolted joints requiring leak protection.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro exterior (pulg): 1,06
    • Diámetro interno (pulg): 0,55
    • Grosor del acero (pulg): 0,05
    • Material: Caucho o acero
    • Material de sellado principal: Caucho
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente.
    • Tamaño de tornillería (pulg): 16-Sep
    earthmoving compactor
    836K 826H 825G II 825K 825H 826K 825C 836G 836H 826G 826G II 826C

    engineer support tractor
    C18

    generator
    XQP500 SR4 WEG

    wheel-type loader
    980H 988H 980G II 980G 988K 988K XE 986H 986K 988G

    challenger
    MT845 MTC835 MT855 MTC855 MTC865 MT835 MT865 MTC845

    engine - truck
    C15 C18 C-15 3406E C-18 C-16 C16

    petroleum products
    C18 C15 TH35-C15T CX35-P800 TH48-E80 CX35-C18I TH35-C15I CX38-P892 CX31-P600 CX31-C15I CX38-P800 TH35-E81 C-15 CX31-C18I

    engine - generator set
    C18 C15 3456 PM3456 3406E C13GENSET C18 GEN SE C9 C15 I6 C18 I6

    off-highway truck
    770G 772G 772 773GC 770 770G OEM 772G OEM

    engine - industrial
    C18 C15 3406E C-16 C-15 3456

    articulated dump truck
    740B 745 740 735C 735B 735 735 OEM D350E II 740 GC 745C 740C D400E II

    road reclaimer
    RM500B RM-500

    cold planer
    PM822 PM820 PM620 PM622 PM825 PM-200 PM-201

    motor grader
    24M

    material handler
    MH3295

    wheel dozer
    824C 834K 824G 824K 824G II 834G 834H 824H

    underground articulated truck
    AD30 AD55 AD45B

    pipelayer
    587T PL72 583T PL87 PL83

    drill
    MD6200

    excavator
    374D L 385C L 390D L 390D 385C 390F 365C L MH 385B 390F L 374F L 5090B 365C 385C L MH 385C FS 365C L 374F

    marine products
    C18 C15 3406E

    wheel tractor-scraper
    637D 637E 623G 621E 637K 621G 631E 621F 627G 657G 631K 623H 627H 627F 623F 631G 657E 623E 621B 627E 651B 637G 657B 631D 651E 633D 621H 623B 633E II

    track-type tractor
    D8T D8R D8N D9T D8R II

    expanded mining products
    MD6290 6015 6018 6015 FS

    load, haul, dump
    R2900G R2900 R3000H