243-5742: Sello
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    243-5742: SEAL FUEL SY

    Número de pieza: 243-5742
    Marca: Cat
    Obteniendo precio...

    Fuel System Seal

    Description:
    Fuel system Seals are specifically designed and manufactured to work in the fuel system. Both O-ring and rectangular cross-section designs are used.

    Attributes:
    Cat® Fuel System Seals go through additional advanced inspections to ensure reliable performance in this critical application. They are made from materials that are matched to the fluids, temperatures and pressures found in Cat fuel systems. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, some seals are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our seal are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

    Applications:
    Fuel System Seals are used in engine fuel systems.

    Advertencia: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Con FKM se proporciona un rendimiento superior en la mayoría de las aplicaciones, incluidas las de aire, aceite del motor, combustible diésel, aceite hidráulico, fluido de transmisión automática y biodiésel. La mayoría de las formulaciones de FKM no deberían usarse con refrigerantes o urea. FKM es eficaz a altas temperaturas y posee una buena resistencia a la abrasión y al corte.
    • Diámetro de sección transversal (pulg): 0,14
    • Diámetro interno (pulg): 1,7
    • Material: FKM: fluoroelastómero
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Recubrimiento: PTFE: politetrafluoroetileno
    3500
    C175-16 C175-20

    petroleum products
    C175-16

    engine - generator set
    C175-16 C175-20

    off-highway truck
    797F 785D 793F XQ 795F AC 793F AC 793F OEM 793F CMD 794 AC 795F XQ

    engine - industrial
    C175-16

    camiones de obras
    797B 793D 793F 797F 789D 797 MT5300DAC 795FXQ 797FXQ 793FCMD 795FAC

    c175
    C175-20