247-6020: Sello
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    247-6020: SEAL FUEL

    Número de pieza: 247-6020
    Marca: Cat
    Obteniendo precio...

    Fuel System Seal

    Description:
    Fuel system Seals are specifically designed and manufactured to work in the fuel system. Both O-ring and rectangular cross-section designs are used.

    Attributes:
    Cat® Fuel System Seals go through additional advanced inspections to ensure reliable performance in this critical application. They are made from materials that are matched to the fluids, temperatures and pressures found in Cat fuel systems. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, some seals are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our seal are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

    Applications:
    Fuel System Seals are used in engine fuel systems.

    Advertencia: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Con FKM se proporciona un rendimiento superior en la mayoría de las aplicaciones, incluidas las de aire, aceite del motor, combustible diésel, aceite hidráulico, fluido de transmisión automática y biodiésel. La mayoría de las formulaciones de FKM no deberían usarse con refrigerantes o urea. FKM es eficaz a altas temperaturas y posee una buena resistencia a la abrasión y al corte.
    • Diámetro de sección transversal (pulg): 0,07
    • Diámetro interno (pulg): 2,61
    • Material: FKM: fluoroelastómero
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Recubrimiento: PTFE: politetrafluoroetileno
    • Tamaño del tablero de instrumentos (pulg): 38
    3500
    G3516C, G3516B

    motor grader
    120M

    wheeled excavator
    M315D, M313D

    engine - generator set
    G3520C, G3516C, G3516B, PMG3516 G3512E, C4.4, G3520E, G3520B, G3516E

    3000
    C4.4

    motor graders
    120M

    engine - industrial
    C4.4, G3516C, G3520J G3516E, G3520B, PMG3516 C6.6

    track-type tractor
    D3K XL D5K XL D3K LGP D5K LGP D4K XL D4K LGP