492-3310: EMPAQUETADURA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    492-3310: Gasket

    Número de pieza: 492-3310
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Gasket

    Description:
    Cat gaskets are designed to provide sealing using compression between mating parts.

    Attributes:
    • Material: Steel
    • For use with M8 hardware
    • Thickness: 0.25 mm (0.01 in)
    • RoHS compliant
    • OEM direct replacement

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 0.04
    • Ancho (pulg): 3.62
    • Descripción del material: Steel
    • Grosor (pulg): 0.01
    • Longitud (pulg): 3.62
    wheel-type loader
    914G 920K 914K 914G2 910K

    engine - generator set
    C7.1DE200E C3.3DE50E2 C4.4DE88E0 C4.4DE55E2 XQP60 C4.4 C4.4DE65E3 C3.3 C3.3DE50E0 C4.4DE110E C7.1DE150E C4.4DE88E3

    paving compactor
    CS-433E CD-54 CS-44 CP-433E PS-150C CP-44 PF-300C PS-300C

    backhoe loader
    430F 430E 432F2 442E 420F 444E 420E 416E 432E 420F2 434E 428E 428D 416F2 426 F2 434F 424D 422E 430D 444F2 430F2 432D 428F 442D 416D 434F2 420D 416F 444F 422F 422F2 428F2 432F 414E

    asphalt paver
    AP-300D

    excavator
    312D2 GC 312D2 L 312D2 313D2 LGP 313D2

    integrated toolcarrier
    IT14G IT14G2

    engine - industrial
    C4.4 3054C C7.1 3054E SPF343C C3.3

    marine products
    C4.4

    track-type tractor
    D4K LGP D5K LGP D3K LGP D4K XL D5K XL D3K XL

    manipulador telescópico
    TL642C TL642D