112-5344: CONJUNTO DE PESTILLO: PUERTA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    112-5344: Latch Assembly-Door

    Número de pieza: 112-5344
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Door Latch Assembly (Rotary)(Hold Open)

    Description:
    Latch assembly holds door against rubber stops in an open position in Cat heavy duty equipment.

    Attributes:
    • Zinc plated
    • For use with M6, M8, 3/8 and 1/4 inch hardware

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 0.8
    • Ancho total (pulg): 3.5
    • Longitud total (pulg): 4.5
    wheel-type loader
    972H 972M 966M 962L 938H 966F 950M 972K 950H 982M 980G II 966H 962H 950K 966G 966M XE 962M 962K 972M XE 966K XE 966F II 972G 950L 972L 980H 980C 980M 980K 980F 966K 980K HLG 980G 966D 962 962M Z 966E 950M Z 980L 966L

    asphalt paver
    AP655F BG1000E AP555F AP500F AP655F L AP600F AP-1055F BG555E AP-600D BG1055E AP-655D AP-1000E AP-1055E AP-555E AP-1000F AP-500E BG500E

    integrated toolcarrier
    IT38H IT62H

    wheel tractor-scraper
    613G

    track-type tractor
    D6N