226-0291: CONJUNTO DE TRABA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    226-0291: Lock Assembly

    Número de pieza: 226-0291
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Lock Assembly

    Description:
    Cat lock assemblies are designed to secure panels, small doors and enclosures on Cat machines.

    Attributes:
    • Assembly consists of lock cylinder and mounting hardware
    • For use with key

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro exterior (pulg): 1.06
    • Longitud (pulg): 1.16
    earthmoving compactor
    825G 825G II 826H 825H

    wheel-type loader
    938G II 972G II 962G II 938H 966H 972H 980F 950G II 992K 966D 980C 980H 966G 950H 972G 966G II 966F 914G 962K 962H 966K 950K 993K 904H 904B 966K XE 972K 966F II 992G 994K 980G II 980K HLG 994H 966E 990 980K 994F 990 II 990H 980G

    wheel-type skidder
    535C 545C 525B 525C

    mini hydraulic excavator
    304C CR 305.5 308D 305C CR 306 307D 307C 303.5C 303C CR

    motor grader
    12H 120H 135H 140H 160H

    wheeled excavator
    M318F M316F M314F M323F M322F M320F

    material handler
    MH3022 MH3026 MH3024

    backhoe loader
    416E 442E 420E 432E 434E 434F2 434F 416F2 428E 427F2 430F 422E 420F2 444E 428F 430E 440 432F 426 F2 420F 432F2 450E 422F 430F2 450 444F 416F 444F2 428F2 414E 450F 422F2 415F2 415F2 IL

    skid steer loader
    252 242B3 289C2 267 277B 267B 268B 248 236 216B3 226B3 257B 247B 247B3 236B3 246C 287C 257 246 272C 248B 289C 232B 299C 262C 287 262B 287C2 279C2 226B 277 297C 236B 252B3 279C 216B 226 216 246B 252B 259B3 262 287B 257B3 247 262C2 232 277C2 242B 256C 242 228 277C

    wheel dozer
    824H 844H 854K 844 854G 824G 824G II

    integrated toolcarrier
    IT14G IT62H IT38H IT38G II

    pipelayer
    587T 572R 561N 572R II

    excavator
    320D LRR 311D LRR 314C 320C 311C M318F 311F LRR M315F 320D RR M317F

    track-type tractor
    D7G2 D6R D6G2 XL D7R D6M D5N D5G D6N D5M D6G2 LGP D6R II D4G D3G D11R D7G D7R II D10R

    manipulador telescópico
    TH340B TH350B TH355B TH460B TH220B TH330B TH580B TH360B