517-1312: CASCO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    517-1312: Hard Hat

    Número de pieza: 517-1312
    Marca: Cat
    Obteniendo precio...

    Cat® Hard Hat (Type 1) (Class C) (White)

    Description:
    Cat hard hat is used in workplace environments to protect from light to severe head injury while providing minimal discomfort.

    Attributes:
    • White type 1 hard helmet with class C protection
    • High impact resistant
    • Ratcheting adjustable suspension assures a snug fit
    • Adjustable or removable chin strap

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 8.46
    • Ancho total (pulg): 11.22
    • Color estándar: White
    • Descripción del material: Acrylonitrile Butadiene Styrene
    • Longitud total (pulg): 7.48
    En este momento, no tenemos la información del modelo del equipo para esta pieza.