450-3123: BRIDA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    450-3123: Flange

    Número de pieza: 450-3123
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Flange

    Description:
    A flange is a ring or collar, usually provided with holes for bolts, that is used to connect two objects.

    Attributes:
    • Material: Cast aluminum
    • For use with M8 hardware
    • Emissions control

    Application:
    Used in air lines groups. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 1.75
    • Descripción del material: Cast aluminum
    • Longitud (pulg): 4.8
    earthmoving compactor
    825K 826K 836K

    wheel-type loader
    986K 988K 982M 988K XE 980M 980K HLG 980K

    engine - generator set
    C13 XQ350 C18 C13 XQ375 XQ425 C15 C18 GEN SE

    petroleum products
    CX38-P892 CX38-P800 C15 CX31-C13I CX31-P600 C18

    off-highway truck
    772G OEM 770G OEM 772G 770G

    engine - industrial
    C18 C15 C13

    articulated dump truck
    730C2 EJ 730 735 730C 740B 730C2 735B

    road reclaimer
    RM500B

    cold planer
    PM822 PM620 PM820 PM825 PM622

    motor grader
    18M3 14M3 16M3

    wheel dozer
    824K 834K

    excavator
    374F L 352F XE VG 352F 349E L 349F LXE 352FMHPU 349F L 352F-VG 349E 349E L HVG 352F OEM 349E L VG 349 374F 352 349F

    drill
    MD6200

    pipelayer
    PL87 PL83

    wheel tractor-scraper
    621K 627H 623K 637K 631K 621K OEM 627K 623H 621H

    track-type tractor
    D9T D8T

    load, haul, dump
    R2900 R1700K