5S-3784: CONJUNTO DE VÁSTAGO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    5S-3784: Reusable Coupling

    Número de pieza: 5S-3784
    Marca: Cat
    Obteniendo precio...

    Cat® Reusable Hose Coupling (22 1/2° Elbow)(Code 61)

    Description:
    All CODE 61 flange head hose couplings and adapter fittings meet or exceed SAE J518 CODE 61 requirements for hydraulic split flange connections. The CODE 61 flange head design can withstand a maximum operating pressure of 3000 to 5000 psi depending on size.

    Attributes:
    • Reusable hose coupling
    • 22 1/2° Elbow
    • Drop: 13 mm (0.49 in)
    • -20 Code 61 flange
    • Length: 131 mm (5.16 in)
    • Cut-off factor: 71 mm (2.79 in)
    • Head size: 60.3 mm (2.37 in)
    • For use with 31.8 mm (1.25 in) ID hose
    • Reusable couplings feature slim, collet-type style; multi-land fingers and stem (tapered); hardened steel sleeve; precision machined o-ring head; extruded stem and collet

    Application:
    Reusable coupling for use with wire reinforced high pressure hydraulic hose. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    wheel-type loader
    950E, 950F, 950B, 960F, 950B/950E

    wheel dozer
    824C, 824S

    off-highway truck
    768C, 769C

    underground articulated truck
    AD40 AD45, AD30, AE40

    track-type loader
    983B

    wheel tractor-scraper
    641B, 633C

    track-type tractor
    10S 10C D10, 10 10U