6P-6739: EJE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    6P-6739: Shaft-Planet

    Número de pieza: 6P-6739
    Marca: Cat
    Obteniendo precio...

    Cat® Planet Shaft

    Description:
    Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.

    Attributes:
    • Hardened steel planet shaft
    • Thread size: 3/8-16-2B
    • OD: 35.25 mm (1.39 in)
    • Length: 67.3 mm (2.65 in)

    Application:
    Cat planet shafts are used in planetary groups to transfer engine power to the drive train. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    ¿Busca una opción de piezas Yellowmark™?

    Con las piezas Yellowmark™, se ofrece una alternativa de reparación de nivel intermedio con la que se proporciona la misma forma, el mismo ajuste y la misma función de las piezas Cat® originales.
    Marca: Yellowmark
    Eje del tren de impulsión Classic
    earthmoving compactor
    836G, 826K, 825G II 826G, 836K, 836H, 825 825K, 826G II 826H, 825C, 836, 826C, 825G, 825H

    wheel-type loader
    988F II 980K HLG 982M, 980F, 988B, 980K, 980B, 980M, 980F II 980G, 980C, 980G II 988G, 988K, 986H, 980H, 986K, 988H, 980L, 988F

    wheel loaders
    980H

    wheel dozer
    834B, 824K, 834K, 834H, 824G, 834G, 824G II 824C, 824H, 834U 824S 834S

    underground articulated truck
    AD30

    wheel dozers
    834K, 834KLRC

    pipelayer
    589

    track-type loader
    983B

    wheel tractor-scraper
    637G, 637D, 627B, 627E, 637E, 637K, 627G, 637, 627, 639D, 627K, 627H, 627K LRC 627F, 637B

    articulated dump truck
    D400D, D350E II D350E, D400, D550B, D40D, D44B, D400E, D35HP

    track-type tractor
    D8L, D10R, 9C D9R, 8S 59N 8U 8 8A D9T, 9 9S D9L, 59 D10T2, 58 10SU D10T, D10N, 59L 9U 10 9SU 58L D9N, 10U