7M-8651: CONJUNTO DE INDUCIDO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    7M-8651: Armature Assembly

    Número de pieza: 7M-8651
    Marca: Cat
    Obteniendo precio...

    Cat® Armature Assembly

    Description:
    Armature assemblies use the electric current from battery and rotate the flywheel by engaging with pinion gear of starter motor.

    Attributes:
    Compatible with 24 and 32 V starter motors

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    underground mining loaders
    R2900G, R1700G, R1600H, R1600G, R3000H

    engine - generator set
    C18, 3606, 3608, 3512, 3508, C32, 3516, 3512C, 3516C, G3516, G3412, 3516B, 3516E, 3412C, G3516E, 3412, G3520C, C15, G3516H, G3512E, 3512B, G3516C, 3408, G3520B, 3508B, 3408B, CG137-12, XQC1200 XQG400, G3516B, 3406, 3408C, PMG3516 G3520H, PM3412 C18 I6 G3520E, 3406B, G3512, C27, G3508, G3412C, CG137-08 C175-16, PM3516, G3306

    off-highway truck
    MT4400D AC 768C, 772G, 772, 773, 770G, 772G OEM 771C, 773B, 775D, 773D, 773E, 777D, 793F OEM 793F CMD 769D, 772B, 789D, 775F, 775B, 777G, 770, 776B, 770G OEM 793F XQ 775G OEM 775G LRC 773F, 769C, 771D, 795F AC 794 AC 773G OEM 773G LRC 777E, 785D, 777F, 69D, 795F XQ

    engine - machine
    3306

    7 to 9 liter
    3126B, C9.3B, C9.3, C9

    wheel dozers
    834G, 844H, 854G, 824H, 834K, 844K, 824C, 814B, 834H, 854K, 844, 834B, 844KLRC, 834KLRC, 854KLRC

    track-type loader
    977K, 955 977 973C, 983B, 977L, 973, 951

    engine - industrial
    C-12, 3408, 3406B, 3412, C-9, G3408, D398B, G343, 3408C, 3512, D343 D379 3406, C15, 3508, C32, D379B, 3512C, 3406C, 3508B, G3516, D398 D342, 3406E, G3512, 3516, D353E, G3408C, G3606, C-15, 3516B, C13, D399, CG137-12, 3408B, G3406, 3508C, G379 C27, D349, C175-16, G353D, G379A, C18, G398 D353C, 3512B, D353D G3516E, G3508, G3608, 3516C, G3408B, G399, G3606B D342C, G3412, D346, 3408E, 3412E, CG137-08 D348, C175-20, C9, C11, SPF743, C-10, SPF343C G3512B, 3456, G3520B, SG137-08 SBF214 PMG3516

    transmission
    CX48

    cg137-8
    CG137-8

    track feller bunchers
    TK732, 521, TK721, 521B, TK722, 5412

    motor grader
    160M 2 12M 2 12M 3 24H, 14G, 140G, 120M 2 120, 160M 3 14E, 140, 120M, 140M 2 140M 3 AWD 16H NA 12M 3 AWD 160M 3 AWD 12G, 12F, 140M 3 140M

    underground articulated trucks
    AD45B, AD55, AD60, AD30

    underground articulated truck
    AE40 AD40 AD55, AE40 II AD45, AD30, AD55B, AD22

    drill
    MD6310, MD6250

    vees 27 to 32 liter
    G3412, 3412E, 3412C, C32, G3408, C27, D379B, 3412, G3412C, 3412D, D353, C30, 3408A, G3408C, 3408C, 3408B

    wheel tractor-scraper
    639D, 641, 623K LRC 631G, 621K, 637E, 637D, 621, 621H, 627, 657G, 627B, 627K LRC 621E, 657, 637, 631E, 657E, 637B 621K OEM 651, 623E, 650B 641B, 657B, 627E, 651B, 633E II

    earthmoving compactor
    836K, 815, 816F II 815F II 816, 836, 826G II 836G

    engine - truck
    C9, 3408B, C-15, C-12, C-10, C-16, C13, C-18, 3406B, 3408, C15, 3406C, C-9

    brush cutters,industrial,other
    586C, 2864C, 586CLRC

    15 to 18 liter
    3406C, G342C, G3406, C15, C-16, C18, 3456, C18 CKD, 3406B

    forest products
    2491, 2290, 551, 552 2 1290T, 532, 2590, TK752, 586C, 541, 2391, TK751, 552, TK741, 1390, 2390, 541 2 511, 1190, 522B, TK711, 1190T, TK1051, 522, 345C, 1090

    pipelayers
    PL87, 589, 578, PL83, 572G, 583T, 571G, 583R, 572RII

    wheel loaders
    972M, 966H, 980G, 972H, 992C, 992K, 988K, 993K, 988H, 992G, 966E, 994F, 966L, 986K, 966M, 994H, 980K, 982M, 980C, 990H, 992D, 988G, 990, 972L, 980H, 980M, 980L, 972K, 988F, 980F, 966K, 992B, 990K, 993KLRC, 972MXE, 966MXE, 980GII, 990KLRC, 966KXE, 980KOEM, 988KLRC, 992KLRC, 988KXE

    track loaders
    973D, 977L

    track-type tractor
    5S 153 D7R II 6SU D7G, D7E, D7F, 10 D6R II D6H, D6R III 9C D6R, D10T2, D9R, 59L D10, 8 8SU 9S D6C, 9SU 57 D5B, 8A 7S 8U 11 D7R LGP D8L, 5 163 D6T, 11SU 57H D8R 6A D5, D6D, D6T XW PAT 7U 6S 59N 11U D6T LGP D7R XR 10U D6T XL 5A 9U D11T, 10SU 4 D7H, D8R II 8S D11R, 9 59 D6T LGPPAT 6 56 D6H XR D6R LGP 55, D6R XL 10C D7E LGP D6T XW D6G2 LGP D4H, D7G2 58L 7 7SU D8N, D6H II 58 D6T XL PAT 10S 7A D6R STD 56H

    expanded mining products
    MD6540C, 6040 FS 6018, 6030, 6015 FS 6015, 6040

    track excavators
    235D, 336D2, 330C, 235B, 330D, 245, 5090B, 235C, 349D2, 345D, 345B, 340F, 5080, 336D, 235, MH3295, 349FL, 340FUHD, 349FLXE, 336EL, 336FLNXE, 336FXE, 336DL, 336D2L, 330DL, 352FXEVG, 352FXE, 336FL, 352F2VG, 365BMH, 345BII, 374FL, 330BL, 345DL, 330CL, 349DLVG, 385BL, 330BLN, 336DOEM, 390FL, 385C, 330, 390D, 345CVGOEM, 336E, 336EOEM, 365CL, 349D2L, 375L, 365BL, 345CMH, 345BIIL, 385CFS, 365B, 336FOEM, 385COEM, 385CL, 390FMHOEM, 349DL, 336DLN, 385B, 375, 345BL, 345CL, 365CLOEM, 330L, 345CLVG, 336ELH, 345DLVG, 330LN, 390FOEM, 245D, 352FVG, 340FL, 349ELVG, 374DL, 345BIIMH, 330DLOEM, 349D2OEM, 336FLH, 340D2L, 349E, 340D2LOEM, 336D2XE, 345BMH, 245BII, 365BIIL, 349D, 336EH, 330DMH

    oem solutions
    CAT WDS

    10 to 13 liter
    C13, C11, C-12, C12

    3500
    3512, 3508, G3512E, G3512, 3516, G3516C, 3516B, D398B, G3512H, 3508B, 3512B, C175-16, G3516, G3516H, G3520E, D399, 3516E, G3516B, G3520C, G3508, C175-20, XQC1600, 3516C, 3512C, G3520H, 3512CHD, 3516BHD, G3520, 3512BHD, G3520B, 3516CHD, PM3516, 3512H 3508C

    wheel-type loader
    966C, 972H, 992, 972M, 966H, 972M XE 980B, 982M, 966E, 966M XE 966K XE 966M, 980G II 988G, 966D, 993K, 988 XE 992B, 980M, 988B, 990K, 994D, 980G, 966F, 970F, 988K XE 992K, 994, 986H, 988K, 980, 980H, 990 II 966L, 972L, 980K HLG 966K, 992C, 988F II

    compactors
    836G, 815B, 836K, 826C, 816B, 826H, 836, 826K, 836H, 825H, 825C, 836KLRC, 815FII, 826GII

    wheel-type skidder
    528

    track type tractors
    D9N, D11R, D6R, D7E, D8T, D7F, D11N, D9T, D7G, D7R, D8N, D8L, D9R, D9L, D11T, D10N, D10T, D6T, D6H, D10R, D10T2, D8RLRC, D6, D6TXEXLVP, D6VP D6TXEXW, D6TLGPVP, D6TXLVP, D6TXWVP, D11TCD, D11RCD, D6RIILGP, D6TXW, D6TXL, D7RIILGP, D8NNSUC, D9RLRC, D6RXL, D6RIIXL, D6RII, D8RII, D6TLGP, D6RIIIXL, D6RIII, D7RXR, D7ELGP, D6R2, D6RIIIXW, D6RLGP, D7RII, D6RIIXW, D6TLGPOEM, D7RLGP, D6T2XW, D6T2XL, D7GSA, D6HIILGP, D6HII, D6HIIXR, D6HLGP, D6HIIXL, D6T2LGP, D6T3XEXW, D6T3XELGP, D6T3XW, D6T3XL, D6RIIILGP, D7RIIXR, D6-20VP D10T2LRC

    wheel tractor scrapers
    621F, 623E, 657E, 627K, 651E, 621K, 623K, 666B, 637E, 623F, 637D, 631D, 633D, 627F, 621H, 641, 660B, 657G, 621B, 627B, 627H, 627E, 637G, 631G, 623H, 621HOEM, 621KLRC, 621KOEM, 623KLRC, 627KLRC, 631EII, 633E, 637DPP, 623B, 657B, 627EPP, 651B, 621E, 666, 627BPP, 657EPP

    articulated dump truck
    740, 740C 735, 740B, 740 GC 730, 725, 745 735B, D350E II 730C, 735 OEM 730C2 EJ D400E II

    wheeled excavator
    W345B II M330D W330B W345C MH

    articulated trucks
    735, 745C, 725C, 735C, 730C, 725, D44B, 740, 730, 725C2, 730C2, D550B, 735B, 745D, 740CEJ, 740EJ, 740OEM, D400EII, 730C2EJ, 725OEM, 730CEJ, 735OEM, 730EJ, 730OEM, 740DEJ, 745DLRC, D350EII, 740BEJ, 740GC

    motor graders
    14M, 16M3, 18M3, 16M, 24M, 160M, 120MAWD, 12M3, 120M2, 12M3AWD, 160M3AWD, 160M2, 140M3, 16H, 140M2, 120M2AWD, 12M2AWD, 140M3AWD, 140M2AWD, 160M3, 160M2AWD, 12M2, 120M2OEM, 140MAWD

    excavator
    385C, 568 FM 336 349F, 345B L 330C, 365B, 336F LN 385B, 375-A 330-A L 349E L 349D2, 374F 330C L 352FMHPU 345B II 336E L 345C, 349E, 349D, 336E LH 340D2 L 349E L VG 349D L 352F, 345B, 235, 352F-VG 336F L 349F L 336F LNXE 336D L 330D L 336E HVG 345C L 374F L 336F, 336D2, 330-A 330-A LN 345D L 374D L 345D, 349D2 L 330D LN 365B II 385C L 390F L 349E L HVG 385C FS 336E H 5130B, 5110B 330B L 336D, 245, 330D MH 330 L 330C FM 345D L VG 336D2 L 340F L UHD 336F L XE 375-A L 365B L 340F L LRE 330 LN 5090B, 365C L 340F, 349F LXE 336D LN 330D, 330D FM 330-A L 390D L

    generator
    SR4, SR5, SR500

    off highway trucks
    773F, 771D, 769D, 793D, 777B, 776C, 777G, 776D, 772, 777D, 797F, 775E, 770G, 773E, 777, 785D, 775D, 777F, 775F, 789D, 773D, 785C, 773B, 775G, 772G, 777E, 775B, 772B, 777C, 785G, 793F, 773G, 793FXQ, 793FCMD, 773ELRC, 795FXQ, 777DLRC, 773GLRC, 770GLRC, 785DOEM, 777GLRC, 772GOEM, 777FOEM, 789DXQ, 772GLRC, 770GOEM, MT5300DAC, 775FOEM, 777GOEM, 795FAC, 777E2 773E2LRC, 773FOEM

    petroleum products
    C18, CX48-P2300 3516B, C32, C9, 2016 3512C, 3512, C27, TH35-C11I TH48-E80 TH31-E61 3516C, 3512B, CX31-C18I CX35-C18I C13, TH48-E70 CX31-P600 3512E, C175-16, CX35-P800 TH31-C9P C11, TH35-E81 TH35-C13I CX38-P800 CX38-P892 TH35-C15I CX31-C13I CX31-C15I CX31-C11I C15, TH31-C9T

    wheel excavators
    W330BMH, W345BIIMH, W345CMH

    stabilizers/reclaimers
    RM500B

    large mining products
    6020B, 5110BME, 5110BMH, 5110BL, 5130

    cold planer
    PR-450, PM-201, PM-565, PM-200, PM620, PM622

    log loaders forestry
    568LL

    cold planers
    PM-565B, PM620, PM-200, PR-450C, PM622

    wheel dozer
    844K, 834K, 854K, 814, 834S 834B, 834U 814F II

    pipelayer
    561C, 572G, 572R II PL72, 571F, 571G, 572F, 587T

    forestry excavators
    330CFMST, 330CFMHW