206-0408: Conjunto de accionador freno de estacionamiento
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    206-0408: ACTUATOR AS.

    Número de pieza: 206-0408
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Hydraulic Brake Actuator Group

    Description:
    A Hydraulic Brake Actuator Group is used to release the braking system on a machine.

    Attributes:
    Cat® Hydraulic Brake Actuators are designed for mechanical movement of a push rod to engage/disengage a lever or pushrod.

    Recommended Application:
    Cat Hydraulic Brake Actuators are used to release and engage the braking system of a machine when it is in operation.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 4,5
    • Longitud (pulg): 11
    earthmoving compactor
    826K 825G 826G 826G II 825H 825K 825G II 826H

    wheel-type loader
    972H 980G II 980G 980K 966H 980H 972K 966K 966K XE 980K HLG

    wheel dozer
    824K 824G II 824G 824H

    articulated dump truck
    725C 735 OEM 730 740B 735C 730C 745 740C 745C 740 735 740 GC 730C2 725 725C2 730C2 EJ 735B